??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1745350000 - ZEI 16
Bill of material
Weidmueller 1745350000
Preview
Product number of the Manufacturer
1745350000
Manufacturer Type Description
ZEI 16
Short Description
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, TS 35, dark beige
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4032248002689
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
max. connectable conductor cross-section multiple wire
25 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
76 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
76 A
Power loss, static, current-independent [Pls]
2.430 W
color
beige
Connection type
spring-cage connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
16 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.044 kg
depth
50.495 mm
height
82.202 mm
width
14.7 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models