??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1561820000 - WPD 103 2X70/2X50 BN
Bill of material
Weidmueller 1561820000
Preview
Product number of the Manufacturer
1561820000
Manufacturer Type Description
WPD 103 2X70/2X50 BN
Short Description
Potential distributor terminal, Screw connection, 1000 V, 300 A, Number of poles: 1, brown
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366785
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
300 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
300 A
color
brown
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
rated voltage
1000 V
Mass
0.171 kg
depth
53.45 mm
height
62.952 mm
width
39.722 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models