??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1173920000 - PRV 4 BL 35X15 WS
Bill of material
Weidmueller 1173920000
Preview
Product number of the Manufacturer
1173920000
Manufacturer Type Description
PRV 4 BL 35X15 WS
Short Description
Patch distributor terminal, PUSH IN, 1.5, 250, 10 A, Number of connections: 16, TS 35 x 15, blue, Colour of operational elements: white
Long Description
Multi-tier modular terminals for space-saving connections.
GTIN
4032248966455
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
10 A
Number of contact points per level
4
Number of levels
4
Rated current [In] for the power loss specification
10 A
Power loss, static, current-independent [Pls]
0.560 W
color
blue
Connection type
Push-in connection
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.022 kg
depth
54.5 mm
height
70 mm
width
12.2 mm
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)