??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0471880000 - NT 10/35 10X3 BL
Bill of material
Weidmueller 0471880000
Preview
Product number of the Manufacturer
0471880000
Manufacturer Type Description
NT 10/35 10X3 BL
Short Description
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, blue
Long Description
The neutral conductor disconnect terminal has a longitudinal disconnector for connecting to a neutral conductor busbar. It is used to measure the insulation resistance against earth. It also enables simple testing without any need to disconnect the neutral conductor.
GTIN
4008190083045
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
57 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
57 A
height
45 mm
Power loss, static, current-independent [Pls]
1.820 W
color
blue
depth
44 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
width
10 mm
Assembly type
Top-hat rail TH35
rated voltage
400 V
Mass
0.019 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models