??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
0271060000 - SAK 16
Lista de materiales
Weidmueller 0271060000
Preview
Manufacturer Product ID
0271060000
Manufacturer Type Description
SAK 16
Description short
Bloque de bornes de paso, Conexión brida-tornillo, 16 mm², 1000 V, 76 A, Número de conexiones: 2
Description long
Regleta de bornes para la conexión o el empalme de conductores con contacto garantizado permanente. Acero endurecido capaz de soportar fuerzas mecánicas y revestimiento de cobre para garantizar la máxima conductividad.
GTIN-Code
4008190078324
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
max. connectable conductor cross-section multiple wire
16 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section multiple wire
4 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
76 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
76 A
height
50 mm
Power loss, static, current-independent [Pls]
2.430 W
color
multi-colored
depth
57.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
16 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
4 mm²
Min. line cross section, rigid
2.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
width
12 mm
Assembly type
G track G32
rated voltage
1000 V
Mass
0.026 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Descarga de modelos CAD