??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0170620000 - SAKG 46 II
Bill of material
Weidmueller 0170620000
Preview
Product number of the Manufacturer
0170620000
Manufacturer Type Description
SAKG 46 II
Short Description
Feed-through terminal block, Threaded stud connection, 150 mm², 1000 V, 309 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190170592
Manufacturer Name
Weidmueller Group
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
309 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
309 A
height
106 mm
Power loss, static, current-independent [Pls]
9.890 W
color
yellow
depth
57 mm
Connection type
Bolt connection
Combustibility class
V0
material of insulation
Duroplastic
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
width
46 mm
Assembly type
G track G32
rated voltage
1000 V
Mass
0.350 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models