??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1444220000 - WSI 25/3 CC/LED
Bill of material
Weidmueller 1444220000
Preview
Product number of the Manufacturer
1444220000
Manufacturer Type Description
WSI 25/3 CC/LED
Short Description
Fuse terminal, Screw connection, 25 mm², 690 V, 32 A, max. 3W for gG/gL max. 1.2W for aM, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118249422
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
32 A
Number of levels
1
Power loss, static, current-independent [Pls]
3.230 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Design
swiveling
Assembly type
Top-hat rail TH35
rated voltage
690 V
Mass
0.104 kg
depth
62.83 mm
height
86 mm
width
53.39 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models