??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0274120000 - MK 3/5
明細表
Weidmueller 0274120000
Preview
Manufacturer Product ID
0274120000
Manufacturer Type Description
MK 3/5
Description short
单回路和多回路端子条, 螺钉联接, 2.5 mm², 400 V, 24 A, 回路数: 5, 45 mm, 中黄
Description long
用于直接螺钉固定在外壳底座上的端子条。
GTIN-Code
4008190010607
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
24 A
Number of contact points per pole
10
Rated current [In] for the power loss specification
24 A
Pole number
5
Power loss, static, current-independent [Pls]
0.770 W
color
yellow
Connection type
Screw connection
Combustibility class
5V
material of insulation
Duroplastic
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
No
Closing plate required
No
Transparent
No
rated voltage
400 V
Mass
0.018 kg
depth
16.1 mm
height
15 mm
width
45 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型