??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2584070000 - CABTITE LNS M32 BK
Bill of material
Weidmueller 2584070000
Preview
Product number of the Manufacturer
2584070000
Manufacturer Type Description
CABTITE LNS M32 BK
Short Description
Plastic locknut (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, Height: 40 mm, Width: 40 mm, Depth: 7 mm, -40 °C...120 °C
Long Description
The cable gland is firmly secured by means of locknut.
GTIN
4050118616446
Manufacturer Name
Weidmueller Group
wrench width 1
40 mm
wrench width 2
45 mm
glass-fiber reinforced
Yes
fire resistance (according to UL94)
V0
type of connection thread
metric
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
120 °C
material
Polyamide (PA)
overall height
40 mm
Color
jet black (RAL 9005, WHITE-BLACK)
Without halogens
Yes
Mass
0.004 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
미리보기
3D
2D
CAD모델 다운로드