??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1192790000 - KSP L114 S
Bill of material
Weidmueller 1192790000
Preview
Product number of the Manufacturer
1192790000
Manufacturer Type Description
KSP L114 S
Short Description
Protective cap (cable gland) 114.00 mm, Silicone
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248974788
Manufacturer Name
Weidmueller Group
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
200 °C
material
Silicone
Color
blue
Material
Plastic
Mass
0.250 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
CAD modeli indir