??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1076750000 - KSP EL46
Bill of material
Weidmueller 1076750000
Preview
Product number of the Manufacturer
1076750000
Manufacturer Type Description
KSP EL46
Short Description
Protective cap (cable gland) 46.00 mm, PVC
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248838561
Manufacturer Name
Weidmueller Group
minimum ambient temperature (during operation)
-25 °C
maximum ambient temperature (during operation)
70 °C
material
PVC
Color
black
Material
Plastic
Mass
0.065 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
预览
3D
2D
下载CAD模型