??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1137060000 - KDSU M75 BS O NI 1 G75S
Bill of material
Weidmueller 1137060000
Preview
Product number of the Manufacturer
1137060000
Manufacturer Type Description
KDSU M75 BS O NI 1 G75S
Short Description
Ex cable gland (metal) straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248969616
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
max. sealing range
68 mm
min. sealing range
60.200 mm
Bend protection present
Yes
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
180 °C
thread length connection thread
19 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
62 mm
min. sealing value inner mat
52.100 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
0.100 mm
type of seal Ex
Other
material
brass nickel-plated
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
2.800 kg
customs tariff number (TARIC)
74198090
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)