??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2017250000 - VG M20 EXE 11-14 CR 7J
Bill of material
Weidmueller 2017250000
Preview
Product number of the Manufacturer
2017250000
Manufacturer Type Description
VG M20 EXE 11-14 CR 7J
Short Description
Ex cable gland (plastic) VG Exe 7J (Ex plastic cable gland 7J Exe) straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.
GTIN
4050118400649
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
27 mm
wrench width 2
27 mm
max. sealing range
14 mm
min. sealing range
11 mm
fire resistance (according to UL94)
HB
type of protection
Ex e
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
70 °C
thread length connection thread
10 mm
material of the sealing insert
Chloroprene
impact category
7 Joule
color
deep black
material
Polyamide (PA)
overall height
30 mm
Color
black
Without halogens
No
Mass
0.013 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models