??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1286540000 - IE-SW-BL05T-4TX-1ST
Bill of material
Weidmueller 1286540000
Preview
Product number of the Manufacturer
1286540000
Manufacturer Type Description
IE-SW-BL05T-4TX-1ST
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * ST Multi-mode, -40 °C...75 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118076981
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.175 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models