??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1240990000 - IE-SW-VL08MT-6TX-2ST
Bill of material
Weidmueller 1240990000
Preview
Product number of the Manufacturer
1240990000
Manufacturer Type Description
IE-SW-VL08MT-6TX-2ST
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, -40 °C...75 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118029017
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.890 kg
customs tariff number (TARIC)
85176200
URL
URL
미리보기
3D
2D
CAD모델 다운로드