??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2588270000 - IE-CDM-V14MRJSCP/VAPM-C II
Bill of material
Weidmueller 2588270000
Preview
Product number of the Manufacturer
2588270000
Manufacturer Type Description
IE-CDM-V14MRJSCP/VAPM-C II
Short Description
Media converter (RJ45 / FO) IP65, PROFINET PushPull Power, Connection 1: SCRJ, PushPull Power, Connection 2: RJ45, PushPull Power
Long Description
Media converter for implementing Ethernet via an RJ45 interface with fibre-optic cables.
GTIN
4050118598322
Manufacturer Name
Weidmueller Group
degree of protection
IP65
Mass
0.558 kg
depth
54.5 mm
height
112 mm
width
130.4 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models