??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1241410000 - IE-MC-VL-1TX-1ST
Bill of material
Weidmueller 1241410000
Preview
Product number of the Manufacturer
1241410000
Manufacturer Type Description
IE-MC-VL-1TX-1ST
Short Description
Media converter (RJ45 / FO) IP30
Long Description
Media converter for implementing Ethernet via an RJ45 interface with fibre-optic cables.
GTIN
4050118029321
Manufacturer Name
Weidmueller Group
degree of protection
IP30
Mass
0.765 kg
depth
125.01 mm
height
144.05 mm
width
52.803 mm
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models