??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
2250-307 - 2-conductor miniature through terminal block, with push-button, 1 mm², End terminal block with mounting flange, side and center marking, with test port, Push-in CAGE CLAMP®
Bill of material
2250-307
Item-No.
2250-307
Description
2-conductor miniature through terminal block, 1 mm², 13.5 A, green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Height
27.20 mm
Width
3.50 mm
Depth
33.20 mm
Number of connection points
2
Number of potentials
1
Color
green-yellow
Weight
2.354 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Сваляне на CAD модели