??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2060-952/030-000 - Board-to-Board Link, Pin spacing 4 mm, 2-pole, Length: 30 mm
Bill of material
2060-952/030-000
Item-No.
2060-952/030-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
9 A
Pin Spacing
4.00 mm
No. of poles
3
Height
30.00 mm
Width
7.40 mm
Depth
2.60 mm
Color
white
Weight
0.490 g
Comment
L = (No. of Poles x Pin Spacing) - 0.4 mm
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
미리보기
3D
2D
CAD모델 다운로드