??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1812 - Lean-Managed-Switch, 8-Port 1000BASE-T
Bill of material
852-1812
Item-No.
852-1812
Description
Lean Managed Switch, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
116.00 mm
Width
50.00 mm
Depth
100.00 mm
Color
light gray
Weight
550.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Stáhnout CAD model