??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
852-103/040-000 - Industrial-Switch, 8-port 100Base-TX, 2 Slots 100Base-FX, Extended temperature range, EXT
Bill of material
852-103/040-000
Item-No.
852-103/040-000
Description
Industrial-Switch, black
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
162.00 mm
Width
50.00 mm
Depth
120.00 mm
Color
black
Weight
887.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
预览
3D
2D
下载CAD模型