??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
762-4204/8000-001 - Touch Panel 600 25,7 cm (10.1") Visu Panel
Bill of material
762-4204/8000-001
Item-No.
762-4204/8000-001
Description
TP600, 10.1, 1280x800, PIO2, VP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
223.00 mm
Width
293.00 mm
Depth
58.00 mm
Weight
1509.000 g
Comment
25.7 cm (10.1'')
eCl@ss 7.1
27-24-23-01
eCl@ss 8.1
27-24-23-01
Previews
3D
2D
Stáhnout CAD model