??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
758-918 - Wireless ETHERNET Gateway
Bill of material
758-918
Item-No.
758-918
Description
Wireless ETHERNET Gateway
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
33.20 mm
Width
67.80 mm
Depth
92.70 mm
Color
white
Weight
120.000 g
eCl@ss 7.1
27-14-31-36
eCl@ss 8.1
27-14-31-36
Previews
3D
2D
CAD modeli indir