??
Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
WAGO
Description
2092-1102/002-000 TO 2092-1122/002-000 - Female connector with gripping plate and sliding Pin spacing 5 mm / 0.197 in
Bill of material
2092-1106/002-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
mm
Width
mm
Depth
13.40 mm
Number of connection points
Number of potentials
Color
lichtgrau
Comment
L = No. of poles x Pin Spacing
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
プレビュー
3D
2D
ダウンロード(CADデータ)