??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
WAGO
Description
2091-1722 to 2091-1732 - THT male header, 1.0 mm Ø solder pin, angled, Pin spacing 3.5 mm
Bill of material
2091-1725 HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Current intensity
10 A
PIN SPACING
3.50 mm
No. of poles
Height
7.10 mm
Width
mm
Depth
10.20 mm
Color
black
Weight
g
Dimensions
1.2 +0.1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
CAD modeli indir