??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
WAGO
Description
2091-1302 TO 2091-1308 - Female header with straight solder pins Pin spacing 3.5 mm / 0.138 in
Bill of material
2091-1304
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
13.00 mm
Width
mm
Depth
11.60 mm
Color
light gray
Comment
L = No. of poles x Pin spacing
Dimensions
1.1 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
プレビュー
3D
2D
ダウンロード(CADデータ)