??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-303 - M8 sensor/actuator box 10-WAY 3 POLE M16 connection
Bill of material
757-303
Item-No.
757-303
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
26.00 mm
Width
30.00 mm
Depth
175.00 mm
Weight
160.000 g
Comment
10-fach
eCl@ss 7.1
27-27-92-19
Previews
3D
2D
Download CAD models