??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2016-7601 - 2-conductor supply terminal blocks for distribution boxes, 16 mm², side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2016-7601
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
16.00 mm²
Solid conductor
0.5 - 16 mm²
Solid conductor, push-in termination
6 - 16 mm²
Fine-stranded conductor
0.5 - 25 mm²
Fine-stranded conductor with ferrule
6 - 25 mm²
Strip length
18 - 20 mm
Number of connection points
2
Number of potentials
1
Width of spacing
12.00 mm
Height at lowest possible mounting height
40.80 mm
Length
85.70 mm
Mounting method
Top-hat rail TH35
Color
Weight
g
Material insulation body
Polyamide
Rated voltage
800 V
Rated impulse voltage
8 kV
Rated current
76.00 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs Tariff no.
85369010000
Country of origin
PL
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
2-Conductor supply terminal blocks for distribution boxes
Manufacturer product description
2-conductor supply terminal blocks for distribution boxes, 16 mm², side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.50 mm²
max. connectable conductor cross-section multiple wire
25.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
16.00 mm²
min. line cross section, flexible
0.50 mm²
max. line cross section, flexible
25.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
6.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
25.00 mm²
Number of clamp positions per level
2
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Push-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Nein
Closing plate required
Ja
Address of additional link
https://www.wago.com/2016-7601
Power loss per pole, current-dependent (Pvip)
2.426 W
Rated current (In) for the power loss specification
76.000 A
min. stranded AWG
20
max. stranded AWG
4
min. Strip length
18.00 mm
max. Strip length
20.00 mm
Symbol name terminal block
E00226
Previews
3D
2D
Download CAD models