??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2010-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
Bill of material
2010-511
Item-No.
2010-511
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 (6) mm²
Cross section
20 - 10 AWG
Strip length
11 - 13 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
No. of poles
1
Width
10.00 mm
Color
grau
Weight
4.895 g
eCl@ss 7.1
27-14-11-51
Previews
3D
2D
Baixar modelos em CAD