??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2007-8801/046-000 - 2-conductor through terminal block, 6 mm², with touch-proof test socket, for 4 mm Ø test plugs, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2007-8801/046-000
Item-No.
2007-8801/046-000
Description
2-conductor through terminal block, 6 mm², 30 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
6.00 mm²
Solid conductor
0.5 - 10 mm²
Solid conductor, push-in termination
1 - 10 mm²
Fine-stranded conductor
0.5 - 10 mm²
Fine-stranded conductor with ferrule
6 - 10 mm²
Strip length
13 - 15 mm
Number of connection points
2
Number of potentials
1
Width of spacing
8.00 mm
Height at lowest possible mounting height
46.80 mm
Length
99.60 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
2203.000 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
30.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055143394840
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2007-8801/046-000
Manufacturer product designation
2-Conductor through terminal block
Manufacturer product description
2-conductor through terminal block, 6 mm², with touch-proof test socket, for 4 mm Ø test plugs, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.50 mm²
max. connectable conductor cross-section multiple wire
10.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
10.00 mm²
min. line cross section, flexible
0.50 mm²
max. line cross section, flexible
10.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
6.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
10.00 mm²
Number of clamp positions per level
2
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Nein
Closing plate required
Ja
Address of additional link
https://www.wago.com/2007-8801/046-000
Power loss per pole, current-dependent (PlIp)
0.702 W
Rated current (In) for the power loss specification
30.000 A
min. fine stranded AWG
20
max. fine stranded AWG
8
min. Strip length
13.00 mm
max. Strip length
15.00 mm
Symbol name terminal block
E00226
Previews
3D
2D
Baixar modelos em CAD