??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
2006-7300 - Lock-out, prevents reclosing of slide link, Snap-in type, for 2006 and 2016 Series
Bill of material
2006-7300
Item-No.
2006-7300
Description
Lock-out, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
8.75 mm
Width
7.80 mm
Depth
13.65 mm
Color
orange
Weight
0.300 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
CAD modeli indir