??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
2006-1695 - Intermediate plate, 2.9 mm wide
Bill of material
2006-1695
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
30.40 mm
min. thickness
2.90 mm
Length
95.70 mm
Color
Weight
4.220 g
Insulating material
Polyamide
GTIN
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
Intermediate plate
Manufacturer product description
Intermediate plate, 2.9 mm wide
Designed as intermediate plate
No
Type of end plate
No
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2006-1695
Previews
3D
2D
下載CAD模型