??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
WAGO
Description
2006-401 - Disconnect plug for carrier terminal blocks, for using a receptacle terminal block as a disconnect terminal block
Bill of material
2006-401
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
30 A
Height
28.50 mm
Width
3.80 mm
Depth
21.66 mm
Color
Weight
2.250 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Предварительные просмотры
3D
2D
Загрузка CAD-моделей