??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
2004-406/020-000 - Delta jumper, insulated 1-2 3-4 5-6 IN = IN terminal block
Bill of material
2004-406/020-000
Item-No.
2004-406/020-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
32 A
Height
19.00 mm
Width
4.10 mm
Depth
35.20 mm
Color
light grey
Weight
4.237 g
Comment
1 - 2 - 3 - 4 - 5 - 6
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
CAD modeli indir