??
Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
WAGO
Description
2004-402 to 2004-410 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 32 A
Bill of material
2004-405
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
32 A
No. of poles
Height
18.90 mm
Width
4.10 mm
Depth
mm
Color
lichtgrau
Weight
g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Baixar modelos em CAD