??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
2003-6662 - Multilevel installation terminal block, with operating slots, 2.5 mm², Carrier terminal block without knife, L/L/PE, green-yellow lower deck, Push-in CAGE CLAMP®
Bill of material
2003-6662
Item-No.
2003-6662
Description
Multilevel installation terminal block, 2.5 mm², 20 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
5
Number of potentials
3
Width of spacing
5.20 mm
Height at lowest possible mounting height
45.20 mm
Length
110.00 mm
Mounting method
Top-hat rail TH35
Basic color
gray
Weight
19.942 g
Material insulation body
Polyamide
Rated voltage
250 V
Rated impulse voltage
4 kV
Rated current
20.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055143987219
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-25
ecl@ss 11.0
27-14-11-25
Manufacturer name
WAGO
Product article number of manufacturer
2003-6662
Manufacturer product designation
Multilevel installation terminal block
Manufacturer product description
Multilevel installation terminal block, with operating slots, 2.5 mm², Carrier terminal block without knife, L/L/PE, green-yellow lower deck, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
4.00 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
N insulation slide present
Nein
N function possible
Nein
PE function possible
Ja
Type of electrical connection 1
Push In-Anschluss
Type of electrical connection 2
Push In-Anschluss
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2003-6662
Power loss per pole, current-dependent (PlIp)
0.133 W
Rated current (In) for the power loss specification
10.000 A
min. stranded AWG
22
max. stranded AWG
12
min. Strip length
10.00 mm
max. Strip length
12.00 mm
Symbol name terminal block
E00326, E00226, E00160, E00271
プレビュー
3D
情報
2D
ダウンロード(CADデータ)