??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2003-499 - Test plug adapter N/L, for 2003-6641 and 2003-6640 Multilevel Installation Terminal Blocks, for vertical test slot, 2-pole
Bill of material
2003-499_HI
Item-No.
2003-499
Description
Test plug adapter N/L, 16 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 2.5 mm²
Cross section
20 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
50.50 mm
Width
8.00 mm
Depth
19.90 mm
Number of connection points
1
Number of potentials
1
Color
gray
Weight
3.300 g
eCl@ss 7.1
27-14-11-48
eCl@ss 8.1
27-14-11-48
Previews
3D
2D
Download CAD models