??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
2002-7211 - 1-Conductor power distribution disconnect terminal block
Bill of material
2002-7211
Item-No.
2002-7211
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
32 A
Height
38.00 mm
Width
5.20 mm
Depth
67.30 mm
Number of connection points
2
Number of potentials
1
Color
gray
Weight
10.204 g
eCl@ss 7.1
27-14-11-38
eCl@ss 8.1
27-14-11-38
Предварительные просмотры
3D
2D
Загрузка CAD-моделей