您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2002-2402
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2002
Powered by
CAD模型選擇
{wago/pg22/serie2002/2002-2402_0999-0962.prj},{NB=2002-2402_HI},{BESTNR=2002-2402},{NENNQUER=2.50},{ANZAHLKLEMMSTEL=8},{ANZAHLPOTENTIAL=2},{BAC137=5.20},{BAC476=52.10},{BAA018=105.10},{GEWICHT=15.759},{BAH005=800},{BEMESSSTOSSSPG=8},{AAB500=24.00},{VERSCHMUTZGRAD=3},{AAO663=4050821144977},{AAD931=85369019},{AAB940=0.25},{AAB789=4.00},{BAC740=0.25},{BAC677=4.00},{BAC739=0.25},{BAC676=4.00},{AAB937=1.00},{AAB787=4.00},{AAP403=4},{AAP530=2},{AAS575=0.766},{AAS574=24.000},{FEINMINAWG=22},{FEINMAXAWG=12},{ABISOMIN=10.00},{ABISOMAX=12.00},{AAU733=4-Leiter-Doppelstockklemme, 2,5 mm², 24 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.25 - 4},{EINDRAEHTDIREKT=0.75 - 4},{FEINDRAEHTIG=0.25 - 4},{FEINDRAEHTHUELS=1 - 4},{LOD=HI}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2002-2402 - 4-conductor double deck terminal block, Through/through terminal block, N/L, without marker carrier, Blue conductor entry lower deck, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-2402
Item-No.
2002-2402
Description
4-conductor double deck terminal block, 2,5 mm², 24 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
HIGH
LOW
Nominal cross section
2.50
mm²
Solid conductor
0.25 - 4
mm²
Solid conductor, push-in termination
0.75 - 4
mm²
Fine-stranded conductor
0.25 - 4
mm²
Fine-stranded conductor with ferrule
1 - 4
mm²
Strip length
10 - 12
mm
Number of connection points
8
Number of potentials
2
Width of spacing
5.20
mm
Height at lowest possible mounting height
52.10
mm
Length
105.10
mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
15.759
g
Material insulation body
Polyamide
Rated voltage
800
V
Rated impulse voltage
8
kV
Rated current
24.00
A
Overvoltage category
III
Pollution degree
3
GTIN
4050821144977
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2002-2402
Manufacturer product designation
4-conductor double deck terminal block
Manufacturer product description
4-conductor double deck terminal block, Through/through terminal block, N/L, without marker carrier, Blue conductor entry lower deck, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25
mm²
max. connectable conductor cross-section multiple wire
4.00
mm²
min. line cross section, rigid
0.25
mm²
max. line cross section, rigid
4.00
mm²
min. line cross section, flexible
0.25
mm²
max. line cross section, flexible
4.00
mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
mm²
Number of clamp positions per level
4
Number of levels
2
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60
°C
max. operating temperature
105
°C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
http://www.wago.com/de/p/2002-2402
Power loss per pole, current-dependent (PlIp)
0.766
W
Rated current (In) for the power loss specification
24.000
A
min. stranded AWG
22
max. stranded AWG
12
min. Strip length
10.00
mm
max. Strip length
12.00
mm
Symbol name terminal block
E00XX1, E00XX1
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型