??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1961 - 2-Conductor carrier terminal block With additional jumpering
Bill of material
2002-1961
Item-No.
2002-1961
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
33.00 mm
Width
5.20 mm
Depth
72.90 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
7.852 g
eCl@ss 7.1
27-14-11-20
预览
3D
2D
下载CAD模型