??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1811/1000-836 - 4-conductor fused disconnect terminal block with pivoting fuse holder for miniature metric fuses 5 x 20 mm 110 - 250 V with blown fuse indication by led
Bill of material
2002-1811/1000-836
Item-No.
2002-1811/1000-836
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
250 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
6 A
Height
57.60 mm
Width
6.20 mm
Depth
87.50 mm
Number of connection points
4
Number of potentials
1
Color
grau
Comment
110 - 250 V
Weight
16.690 g
eCl@ss 7.1
27-14-11-16
미리보기
3D
2D
CAD모델 다운로드