??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
2002-1661 - 2-CONDUCTOR CARRIER TERMINAL BLOCK CENTRE-/ LATERAL MARKING for DIN 35 rail
Bill of material
2002-1661
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
33.00 mm
Width
5.20 mm
Depth
66.50 mm
Number of connection points
2
Number of potentials
1
Color
Weight
7.029 g
eCl@ss 7.1
27-14-11-20
Previews
3D
2D
下載CAD模型