피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2002-1549
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2002
Powered by
CAD모델 선택
{wago/pg22/serie2002/2002-1549_0999-0962.prj},{NB=2002-1549_HI},{BESTNR=2002-1549},{NENNQUER=2.50},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{BAC137=5.20},{BAC476=32.90},{BAA018=99.60},{GEWICHT=11.311},{BAH005=400},{BEMESSSTOSSSPG=6},{AAB500=16.00},{VERSCHMUTZGRAD=3},{AAO663=4055143874236},{AAD931=85369010000},{AAB940=0.25},{AAB789=4.00},{BAC740=0.25},{BAC677=4.00},{BAC739=0.25},{BAC676=4.00},{AAB937=1.00},{AAB787=4.00},{AAP403=2},{AAP530=1},{AAS575=0.341},{AAS574=16.000},{FEINMINAWG=22},{FEINMAXAWG=12},{ABISOMIN=10.00},{ABISOMAX=12.00},{AAU733=2-Leiter-Basisklemme, 2,5 mm², 16 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.25 - 4},{EINDRAEHTDIREKT=0.75 - 4},{FEINDRAEHTIG=0.25 - 4},{FEINDRAEHTHUELS=1 - 4},{LOD=HI}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1549 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2002-1549
Item-No.
2002-1549
Description
2-conductor carrier terminal block, 2.5 mm², 16.0 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
HIGH
LOW
Nominal cross section
2.50
mm²
Solid conductor
0.25 - 4
mm²
Solid conductor, push-in termination
0.75 - 4
mm²
Fine-stranded conductor
0.25 - 4
mm²
Fine-stranded conductor with ferrule
1 - 4
mm²
Strip length
10 - 12
mm
Number of connection points
2
Number of potentials
1
Width of spacing
5.20
mm
Height at lowest possible mounting height
32.90
mm
Length
99.60
mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
11.311
g
Material insulation body
Polyamide
Rated voltage
400
V
Rated impulse voltage
6
kV
Rated current
16.00
A
Overvoltage category
III
Pollution degree
3
GTIN
4055143874236
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2002-1549
Manufacturer product designation
2-Conductor carrier terminal block
Manufacturer product description
2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25
mm²
max. connectable conductor cross-section multiple wire
4.00
mm²
min. line cross section, rigid
0.25
mm²
max. line cross section, rigid
4.00
mm²
min. line cross section, flexible
0.25
mm²
max. line cross section, flexible
4.00
mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
mm²
Number of clamp positions per level
2
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60
°C
max. operating temperature
105
°C
Explosion-tested version (EEx e)
Nein
Closing plate required
Ja
Address of additional link
https://www.wago.com/2002-1549
Power loss per pole, current-dependent (PlIp)
0.341
W
Rated current (In) for the power loss specification
16.000
A
min. stranded AWG
22
max. stranded AWG
12
min. Strip length
10.00
mm
max. Strip length
12.00
mm
Symbol name terminal block
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성