??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2002-810 - Empty component plug housing 10.4 mm width 2 pole type 2
Bill of material
2002-810
Item-No.
2002-810
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
No. of poles
2
Width
10.40 mm
Color
grau
Weight
3.400 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
下載CAD模型