??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WAGO
Description
2002-492 - Double-deck vertical jumper insulated
Bill of material
2002-492
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
24 A
Height
37.80 mm
Width
5.00 mm
Depth
3.90 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Сваляне на CAD модели