??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
2002-405/011-000 - Star point jumper insulated 1-3-5 IN = IN terminal block
Bill of material
2002-405/011-000
Item-No.
2002-405/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
24 A
Height
19.00 mm
Width
4.10 mm
Depth
24.28 mm
Color
light grey
Weight
2.013 g
Comment
1 - 3 - 5
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
CAD modeli indir