??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-400 - Adjacent jumper for continuous commoning insulated 2-way
Bill of material
2002-400
Item-No.
2002-400
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
800 V
Current intensity
25 A
Height
18.54 mm
Width
3.90 mm
Depth
5.70 mm
Color
lichtgrau
Weight
0.740 g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
Stáhnout CAD model