??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
2000-2232 - Double-deck terminal block, Through/through terminal block, N/L, with marker carrier, Blue conductor entry lower deck, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2000-2232
Item-No.
2000-2232
Description
Double-deck terminal block, 1 mm², 13.5 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00
Solid conductor
0.14 - 1.5
Solid conductor, push-in termination
0.5 - 1.5
Fine-stranded conductor
0.14 - 1.5
Fine-stranded conductor with ferrule
0.5 - 1.5
Strip length
9 - 11
Number of connection points
4
Number of potentials
2
Width of spacing
3.50
Height at lowest possible mounting height
61.80
Length
69.70
Mounting method
Top-hat rail TH35
Color
gray
Weight
7.659
Material insulation body
Polyamide
Rated voltage
500
Rated impulse voltage
6
Rated current
13.50
Overvoltage category
III
Pollution degree
3
GTIN
4055143874793
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2000-2232
Manufacturer product designation
Double-deck terminal block
Manufacturer product description
Double-deck terminal block, Through/through terminal block, N/L, with marker carrier, Blue conductor entry lower deck, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.14
max. connectable conductor cross-section multiple wire
1.50
min. line cross section, rigid
0.14
max. line cross section, rigid
1.50
min. line cross section, flexible
0.14
max. line cross section, flexible
1.50
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50
Number of clamp positions per level
2
Number of levels
2
Internally connected stages
Nein
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Push-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60
max. operating temperature
105
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
http://www.wago.com/2000-2232
Power loss per pole, current-dependent (PlIp)
0.434
Rated current (In) for the power loss specification
13.500
min. fine stranded AWG
24
max. fine stranded AWG
16
min. Strip length
9.00
max. Strip length
11.00
Symbol name terminal block
E00226, E00226
Предварительные просмотры
3D
2D
Загрузка CAD-моделей