??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2000-492 - Vertical jumper, insulated
Bill of material
2000-492
Item-No.
2000-492
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
13.5 A
Height
37.80 mm
Width
3.30 mm
Depth
3.90 mm
Color
light grey
Weight
0.486 g
RGB
0.87,0.84,0.79,0
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models