??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-2112 - Snap-in plug, 2-pole, Cod. I
Bill of material
890-2112
Item-No.
890-2112
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
22 -16 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Height
16.00 mm
Width
19.80 mm
Depth
39.85 mm
Color
blau
Weight
5.207 g
eCl@ss 7.1
27-44-06-02
Previews
3D
2D
Download CAD models